Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.300 |
| A dimension MM | 33.020 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05803H-B04 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.375 |
| End connection hex size MM | 9.525 |
| End Type 1 | Male inverted flare |
| Hose cut off factor IN | 0.885 |
| Hose cut off factor MM | 22.479 |
| Hose size | -3 |
| Inside diameter IN | 0.125 |
| Inside diameter MM | 3.175 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | 058 H |
| Thread size 1 | 3/8-24 UNF |