Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.050 |
| A dimension MM | 26.670 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05804H-102 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.590 |
| Hose cut off factor MM | 14.986 |
| Hose size | -4 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product material | Brass |
| Series | 058 H |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305367 |
