Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.900 |
| A dimension MM | 22.860 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05804H-202 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.440 |
| Hose cut off factor MM | 11.176 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product material | Brass |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Series | 058 H |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305374 |