Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 06904D-604 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.740 |
| Product length mm | 44.196 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | 069 D |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975728284 |
