
HOSE FTG,9E/04,JIC-F/04,CS,STR
06904E-504
Catalog item:
06904E-504
Recommended replacement: EC3820-0404S
06904E-504
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 48.768 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06904E-504 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.920 |
| Hose cut off factor MM | 23.368 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.693 |
| Product height mm | 17.602 |
| Product length in | 1.921 |
| Product length mm | 48.793 |
| Product material | Carbon steel |
| Product width in | 0.693 |
| Product width mm | 17.602 |
| Series | 069 E |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057148 |
| Proposition 65 | Cancer and Reproductive Harm |