![Hose Fittings 06910E-608 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213887%2FID432878396046-0101_preview.jpg&w=1920&q=75)
HOSE FTG, 9E/04, JIC-F/04, CS, STR
06904E-604-BG
Catalog item:
06904E-604-BG
Recommended replacement: FJ3114-0404S
06904E-604-BG
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.010 |
| A dimension MM | 51.100 |
| Angle shape | Straight |
| Backup hex size MM | 14.288 |
| Catalog Item | 06904E-604-BG |
| Construction Style | Crimp |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.900 |
| Hose size | -6 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | 069 E |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |