
HOSE FTG, 9E/04, JIC-F/04, CS, 45D
06904E-684
Catalog item:
06904E-684
Recommended replacement: FJ3243-0404S
06904E-684
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | 45 Degree |
| Backup hex size MM | 11.112 |
| Catalog Item | 06904E-684 |
| Construction Style | Crimp |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.40 |
| End size 1 | -6 |
| End Type 1 | Female JIS Kawasaki, Komatsu |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -6 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | 069 E |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522226837 |
| Proposition 65 | Cancer and Reproductive Harm |