![Hose Fittings 04E-B03 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213597%2FID432874861743-0101_preview.jpg&w=1920&q=75)
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.176 |
| Hex size 2 IN | 0.440 |
| Hex size 2 MM | 11.176 |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.132 |
| Hose size | -4 |
| Inside diameter IN | 0.1300 |
| Inside diameter MM | 3.3020 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736319 |