![Hose Fittings 06910E-608 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213890%2FID432878408050-0101_preview.jpg&w=1920&q=75)
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 14.224 |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -6 |
| Inside diameter IN | 0.2400 |
| Inside diameter MM | 6.0960 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
| Working pressure max bar | 276.00 |
| Working pressure max psi | 4000.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057377 |