Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.190 |
| A dimension MM | 30.226 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 06906E-C00 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.715 |
| Inside diameter MM | 18.161 |
| Product height in | 0.836 |
| Product height mm | 21.234 |
| Product length in | 1.190 |
| Product length mm | 30.226 |
| Product material | Carbon steel |
| Product width in | 0.836 |
| Product width mm | 21.234 |
| Series | 069 E |