Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.610 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 06908D-106 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H069H166 H169H229H366 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.876 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product material | Carbon steel |
| Reusable socket hex IN | 0.810 |
| Reusable socket hex MM | 20.630 |
| Series | 069 D |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.530 |
| Working pressure max BAR | 552 |
| Working pressure max PSI | 8100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057438 |
![Hose Fittings 4412-XX-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213855%2FID432878303014-0101_preview.jpg&w=1920&q=75)