Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hoses | H069H166 H169H229H366 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.9 |
| Hex size 2 IN | 0.880 |
| Hex size 2 MM | 22.4 |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.132 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057445 |
![Hose Fittings 4412-XX-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213855%2FID432878303014-0101_preview.jpg&w=1920&q=75)