Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.786 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 06908D-608 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Reusable socket hex IN | 0.930 |
| Reusable socket hex MM | 23.810 |
| Series | 069 D |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057452 |
