
HOSE FTG,9E/08,JIC-M/08,CS,STR
06908E-508
Catalog item:
06908E-508
Recommended replacement: EC3820-0808S
06908E-508
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.640 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06908E-508 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.41 |
| Compatible tube OD MM | 10.414 |
| Construction Style | Crimp |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.956 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.917 |
| Product height mm | 23.292 |
| Product length in | 2.230 |
| Product length mm | 56.642 |
| Product material | Carbon steel |
| Product width in | 0.917 |
| Product width mm | 23.292 |
| Series | 069 E |
| Tube OD 1 IN | 0.410 |
| Tube OD 1 MM | 10.414 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057483 |
| Proposition 65 | Cancer and Reproductive Harm |