![Hose Fittings 06910E-608 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213887%2FID432878396046-0101_preview.jpg&w=1920&q=75)
HOSE FTG, 9E/08, JIC-F/08, CS, STR
06908E-608-BG
Recommended replacement: FJ3114-0808S
06908E-608-BG
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.410 |
| A dimension MM | 61.200 |
| Angle shape | Straight |
| Backup hex size MM | 22.225 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06908E-608-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.300 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.900 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.470 |
| Product length mm | 62.738 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | 069 E |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |