Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.660 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 06908E-648 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.41 |
| Compatible tube OD MM | 10.414 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 45.974 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 2.860 |
| Product height mm | 72.644 |
| Product length in | 2.930 |
| Product length mm | 74.422 |
| Product material | Carbon steel |
| Product width in | 0.917 |
| Product width mm | 23.292 |
| Series | 069 E |
| Tube OD 1 IN | 0.410 |
| Tube OD 1 MM | 10.414 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789271433 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 06910E-670 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213691%2FID432877820853-0101_preview.jpg&w=1920&q=75)