Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.296 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06908E-B08 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.41 |
| Compatible tube OD MM | 10.414 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.578 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 3.270 |
| Product length mm | 83.058 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | 069 E |
| Thread sealant | No |
| Thread size 1 | 3/4-18 |
| Tube OD 1 IN | 0.410 |
| Tube OD 1 MM | 10.414 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975766330 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 04E-B03 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213597%2FID432874861743-0101_preview.jpg&w=1920&q=75)