Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.325 |
| A dimension MM | 33.655 |
| Angle shape | Straight |
| Catalog Item | 06910E-C00 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.968 |
| Inside diameter MM | 24.587 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 1.325 |
| Product length mm | 33.655 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Series | 069 E |