
HOSE FTG,9E/12,45D-F/12,CS,90D
06912E-472
Catalog item:
06912E-472
Recommended replacement: FJ3247-1212S
06912E-472
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.640 |
| A dimension MM | 92.456 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06912E-472 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.410 |
| Hose cut off factor MM | 61.214 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.208 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.640 |
| Product length mm | 92.456 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | 069 E |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522085410 |
| Proposition 65 | Cancer and Reproductive Harm |