
HOSE FTG,9E/12,45D-F/12,CS,90D
06912E-492
Catalog item:
06912E-492
Recommended replacement: FJ3246-1212S
06912E-492
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 94.996 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 06912E-492 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 61.976 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.208 |
| Product material | Carbon steel |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522084888 |
| Proposition 65 | Cancer and Reproductive Harm |