
HOSE FTG,9E/12,JIC-F/12,CS,45D
06912E-692
Catalog item:
06912E-692
Recommended replacement: FJ3249-1212S
06912E-692
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.700 |
| A dimension MM | 93.980 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 06912E-692 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.400 |
| Hose cut off factor MM | 60.960 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.208 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | 069 E |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522226981 |
| Proposition 65 | Cancer and Reproductive Harm |