Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.800 |
| A dimension MM | 71.120 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 06916D-112 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Compatible hoses | H069 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.440 |
| Hex size 1 MM | 36.576 |
| Hex size 2 IN | 1.380 |
| Hex size 2 MM | 35.052 |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.862 |
| Hose size | -16 |
| Inside diameter IN | 0.920 |
| Inside diameter MM | 23.368 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.438 |
| Reusable socket hex MM | 36.513 |
| Series | 069 D |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPTF |
| Working pressure max BAR | 276 |
| Working pressure max PSI | 4000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057698 |
