Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.525 |
| A dimension MM | 38.740 |
| Angle shape | Straight |
| Catalog Item | 06916E-C00 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose size | -16 |
| Inside diameter IN | 1.278 |
| Inside diameter MM | 32.460 |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 1.525 |
| Product length mm | 38.735 |
| Product material | Carbon steel |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Series | 069 E |