Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.200 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.400 |
| Hose size | -6 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 069 E |
| Thread size 1 | 1 5/16-12 UN |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057810 |
