![Hose Fittings 06910E-608 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213890%2FID432878408050-0101_preview.jpg&w=1920&q=75)
Hose End (perm) R5 Str F.SAE 37 Swvl (
06920E-620
Recommended replacement: FJ3114-2020S
06920E-620
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 1.13 |
| Compatible tube OD MM | 28.702 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 2 IN | 1.690 |
| Hex size 2 MM | 42.926 |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.514 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube OD 1 IN | 1.130 |
| Tube OD 1 MM | 28.702 |
| Working pressure max bar | 172 |
| Working pressure max psi | 2500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057841 |