Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.620 |
| A dimension MM | 41.148 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 06920E-C00 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Inside diameter IN | 1.553 |
| Inside diameter MM | 39.446 |
| Product height in | 1.674 |
| Product height mm | 42.520 |
| Product length in | 1.620 |
| Product length mm | 41.148 |
| Product material | Carbon steel |
| Product width in | 1.674 |
| Product width mm | 42.520 |
| Series | 069 E |