Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.280 |
| A dimension MM | 83.312 |
| Angle shape | Straight |
| Backup hex size IN | 1.310 |
| Backup hex size MM | 33.274 |
| Brand | Danfoss |
| Catalog Item | 06924D-624 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | H069H166 H169H229H366 |
| Compatible tube OD IN | 1.38 |
| Compatible tube OD MM | 35.052 |
| Construction Style | Reusable |
| End connection hex size IN | 2.130 |
| End connection hex size MM | 54.102 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.482 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Reusable socket hex IN | 1.938 |
| Reusable socket hex MM | 49.213 |
| Series | 069 D |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Tube OD 1 IN | 1.380 |
| Tube OD 1 MM | 35.052 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057889 |
