Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.640 |
| A dimension MM | 41.656 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 06932E-C00 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| Finish plating | Dura-Kote |
| Hose size | -32 |
| Inside diameter IN | 2.500 |
| Inside diameter MM | 63.500 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 1.640 |
| Product length mm | 41.656 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | 069 E |