Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 74.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Compliances | DIN 3901/3902 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -8 |
| Inside diameter IN | 2.236 |
| Inside diameter MM | 56.800 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043375 |