Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 61.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Compliances | DIN 3901/3902 |
| Construction Style | Reusable |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.434 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.290 |
| Product length mm | 83.566 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
![Hose Fittings 07-002-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213737%2FID432877963900-0101_preview.jpg&w=1920&q=75)