Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.610 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.002-28-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Compliances | DIN 3901/3902 |
| Construction Style | Reusable |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End size 1 | -25 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.000 |
| Hose size | -20 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.100 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |