Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 72.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.002-35-24KMO |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Crimp |
| End connection hex size IN | 1.970 |
| End connection hex size MM | 50.038 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.100 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.100 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 2.830 |
| Product length mm | 71.882 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Thread size 1 | M45x2 |