Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 67.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.002-42-32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Compliances | DIN 3901/3902 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -32 |
| Inside diameter IN | 1.507 |
| Inside diameter MM | 38.300 |
| Product height in | 2.880 |
| Product height mm | 73.152 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043405 |