Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.445 |
| A dimension MM | 87.500 |
| Angle shape | Straight |
| Backup hex size MM | 36.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.004-18-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End size 1 | -12 |
| End Type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.925 |
| Hose cut off factor MM | 48.900 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 14.000 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 3.440 |
| Product length mm | 87.376 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
