Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.270 |
| A dimension MM | 83.058 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.004-28-20 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End connection hex size IN | 1.430 |
| End connection hex size MM | 36.000 |
| End size 1 | -28 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 3.270 |
| Product length mm | 83.058 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 1 5/16-18 |
