Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.520 |
| A dimension MM | 89.408 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.007-16-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -16 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 3.520 |
| Product length mm | 89.408 |
| Product material | Carbon steel |
| Product width mm | 18.796 |
| Series | 100R2 Reusable |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |