Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.340 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.007-20-10E |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.690 |
| Inside diameter MM | 17.526 |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Carbon steel |
| Product width in | 1.200 |
| Product width mm | 30.480 |
| Series | 100R2 Reusable |
| Thread sealant | No |
| Thread size 1 | 3/4-18 |