Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 30.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.011-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1525 |
| Construction Style | Crimp |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End size 1 | -20 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -16 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 11.000 |
| Product height in | 3.400 |
| Product height mm | 83.360 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Thread size 1 | G 1-11 |
