Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.430 |
| A dimension MM | 112.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.011-24-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 FC234FC300FC350FC355FC558 FC621FC802 |
| Construction Style | Crimp |
| Drop dimension IN | 2.920 |
| Drop dimension MM | 74.10 |
| End connection torque | 258-347 lb-ft(350-470 Nm) |
| End size 1 | -24 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.500 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.300 |
| Product height in | 2.920 |
| Product height mm | 74.100 |
| Product length in | 4.430 |
| Product length mm | 112.500 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Thread size 1 | G 1 1/2 |
| Tube OD 1 IN | 1.496 |
| Tube OD 1 MM | 38.000 |
