Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 30.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.011-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 FC234FC300FC350FC355FC558 FC621FC802 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Hose cut off factor IN | 0.000 |
| Hose size | -4 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 11.000 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Thread size 1 | G 1/4-19 |
