Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 30.000 |
| Angle shape | Straight |
| Catalog Item | 07.011-8-8 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.710 |
| Product height mm | 43.434 |
| Product length in | 2.710 |
| Product length mm | 68.834 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
