Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.850 |
| A dimension MM | 97.700 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.030-22-16KMO |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.010 |
| Drop dimension MM | 25.80 |
| End connection hex size IN | 1.180 |
| End connection hex size MM | 29.972 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.200 |
| Hose size | -16 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 16.100 |
| Product height in | 2.430 |
| Product height mm | 61.772 |
| Product length in | 4.550 |
| Product length mm | 115.570 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Reusable socket hex MM | 36.000 |
| Series | Teflon Reusable |
| Thread size 1 | M30x2 |
