Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.460 |
| A dimension MM | 113.200 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.610 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.030-28-20KMO |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 1.200 |
| Drop dimension MM | 30.50 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.068 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.140 |
| Hose cut off factor MM | 79.700 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product height in | 2.910 |
| Product height mm | 73.914 |
| Product length in | 5.260 |
| Product length mm | 133.602 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | Teflon Reusable |
| Thread size 1 | M36x2 |
