ARMATUR
07.030-35-24KMO
Tools07.030-35-24KMO Product specifications
Characteristic | Value |
|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.030-35-24KMO |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Finish plating | Dura-Kote |
| Hose size | -24 |
| Product material | Carbon steel |