Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.214 |
| A dimension MM | 56.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 0.588 |
| Drop dimension MM | 15.00 |
| End size 1 | -4 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 13.970 |
| Hex size 2 IN | 0.470 |
| Hex size 2 MM | 12.000 |
| Hose cut off factor IN | 1.544 |
| Hose cut off factor MM | 39.000 |
| Hose size | -4 |
| Inside diameter IN | 0.126 |
| Inside diameter MM | 3.200 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Teflon Reusable |
| Thread size 1 | M12x1.5 |
| Tube OD 1 IN | 0.236 |
| Tube OD 1 MM | 6.000 |
