Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.889 |
| A dimension MM | 73.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.030-8-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 18 |
| End size 1 | -8 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.796 |
| Hex size 2 IN | 0.550 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.984 |
| Hose cut off factor MM | 50.400 |
| Hose size | -6 |
| Inside diameter IN | 0.225 |
| Inside diameter MM | 5.720 |
| Product height in | 1.360 |
| Product height mm | 35.544 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | Teflon Reusable |
| Thread size 1 | M16x1.5 |
| Tube OD 1 IN | 0.314 |
| Tube OD 1 MM | 8.000 |
