Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 26.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.036-32-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 150325802651302A303 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -24 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.400 |
| Product height in | 2.196 |
| Product height mm | 54.000 |
| Product length in | 2.874 |
| Product length mm | 73.000 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |