Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.036-50-32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355H009 |
| Compliances | DIN 7631/7647 |
| Construction Style | Reusable |
| Hose cut off factor IN | 1.830 |
| Hose cut off factor MM | 46.482 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043450 |
![Hose Fittings 07-002-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213737%2FID432877963900-0101_preview.jpg&w=1920&q=75)