Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 26.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.045-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 FC234FC300FC350FC355FC558 FC621FC802 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -12 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 11.000 |
| Product material | Carbon steel |
| Thread size 1 | G 3/4 |
