FTG R5 BSPF 45
07.045-20-20
Catalog item:
07.045-20-20
Product specifications
Characteristic | Value |
|---|
| A dimension MM | 32.000 |
| Angle shape | Straight |
| Catalog Item | 07.045-20-20 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Inside diameter IN | 0.566 |
| Inside diameter MM | 14.400 |